Mobile command centers, mobile crime labs, and SWAT each require unique electronics solutions. Littelfuse meets the demand for every type of small
















Ideal for low-amp, low-voltage applications in off-road and construction vehicles and agricultural and marine equipment, the LAS Series 24V Compact SPST Manual Battery Disconnect Switch is available with M8 studs and a 100A continuous current rating or M10 studs and a 150A continuous current rating.
This battery disconnect switch features a compact design with pass-through mounting for installation where space is limited.
The removable, red handle is easy to see and helps ensure safe operation of the compact battery switch by authorized personnel. Select models come with a rubber cap that provides protection when the actuator is removed.
- 24V low-voltage disconnect switch with single-pole, single-throw (SPST) circuitry
- Available with 100A (M8 studs) or 150A (M10 studs) continuous current rating to match your low-amp application
- Compact design enables pass-through installation in equipment and vehicles with limited space
- Removable, red handle is highly visible and helps ensure safe operation
- Rubber cap on select models protects the battery cutoff switch when the handle is removed
- Weatherproof to IP43 standards
LAS Parts
Filters
Part Number | Actions | Current Rating (inrush) in Amps | Voltage Rating (V) | Circuitry | Ingress Protection | Actuator | Actuator Details | Contacts | Housing | Recommended Torque |
---|
Part Number | Actions | Current Rating (inrush) in Amps | Voltage Rating (V) | Circuitry | Ingress Protection | Actuator | Actuator Details | Contacts | Housing | Recommended Torque | |
---|---|---|---|---|---|---|---|---|---|---|---|
500 | 24 | IP43 | Removable Red Handle | Copper | |||||||
500 | 24 | SPST | IP43 | Removable Red Handle | Copper | Engineering Thermoplastic | 6±1 Nm | ||||
1000 | 24 | IP43 | Removable Red Handle | Copper | |||||||
500 | 12 | Key | Key complete with cap | ||||||||
1000 | 12 |
LAS Applications


By definition, offroading subjects electrical systems on all-terrain vehicles to harsh conditions. Sealed, dustproof, and waterproof power
Highlights Section
- Off-Road Vehicles
- Agricultural
- Construction
- Heavy-Duty Trucks
- Marine
Series: LAS Resources

Littelfuse-Commercial Vehicle Catalog
Find electronic components for trucks, buses, and construction, agricultural, marine, material handling, recreational, and marine vehicles.