String Inverters
String inverters connect multiple PV panels to a single solar inverter. Consult this block diagram to find Littelfuse components that help these units operate safely and efficiently. Our solutions include MOSFET dc–dc converters that perform maximum power point tracking (MMPT) to avoid overload inverter circuits. We also supply many types of overcurrent, overvoltage, lightning, and ESD protection.
Product Categories
TVS Diode Arrays
Multilayer Varistors
Schottky (Si/SiC)
Cartridge Fuses
Gate Drivers
Varistors
MOSFET Modules
MOSFETs (Si/SiC)
NTC - Discrete Sensors
TVS Diodes
Block Diagram
Technology: | |
---|---|
Product Series: | |
Features: | Ultra-low on-resistance RDS; high current handling capability; fast body diode |
Benefits: | High power density; easy to mount; space-saving |
Technology: | |
---|---|
Product Series: | |
Features: | Low Vsat, low Eon/Eoff, high surge current capability; positive thermal coefficient of VCE(sat) |
Benefits: | Reduced thermal resistance; low energy losses; fast-switching |
Technology: | |
---|---|
Product Series: | IX4351NE |
Features: | Tight tolerance; small form factor;fast thermal response |
Benefits: | Dual outputs provide space-efficient design; high immunity to latch-up; rise/fall times less than 10 ns |
Technology: | |
---|---|
Product Series: | SP712 |
Features: | Low capacitance of 2.5 pF; low leakage current of 0.1A; small form factor |
Benefits: | Minimizes signal distortion, reduces voltage overshoot, and provides a simplified PCB design |
String Inverters Related Products
Littelfuse Product & Part Number
Features
Benefits
Features
- Most comply with UL 248 standards
- Manufactured in compliance with AEC-Q200
- IEC and EN standards met for some fuses
- High interrupting ratings (e.g., up to 50 kA at 1000 V dc)
- Several fuses appropriate for intrinsically safe applications
- ROHS-compliant and certified lead-free
Benefits
- Most fuses also available in an axial radial pass-thru configuration with leads
- See-through glass housings make it easier to see when fuse blows
- Compact design
Littelfuse Product & Part Number
Features
Benefits
Features
Benefits
Features
Benefits
Features
Benefits
Littelfuse Product & Part Number
Features
Benefits
Features
- Available with wide ranges of current ratings (e.g., 5 A and 200 V ac, 30 A and 100 V ac)
- Low to ultra-low forward voltage drop (e.g., 0.80 V ac at 10 A, 0.68 V ac at 20 A)
- Operate at up to 150 ℃
- Meet ITO-220AB standards for pin spacing
Benefits
- Low current leakage
- Common cathode configuration
- Single-screw mounting design
- Guard rings enhance ruggedness and long-term reliability
Littelfuse Product & Part Number
Features
Benefits
Features
- Available with an extremely broad range of drain-to-source voltage ratings, from –100 VDSS to 900 VDSS
- Available with extremely low to low on-state resistance ratings, from 1.35 mΩ to 25.0 mΩ
- Available with current ratings (ID[25]) up to 1.245 kA
- 1 kVrms or 2.5 kV rms isolation
Benefits
- Low inductive current path
- Kelvin source terminals reduce power demands for gate operation
- International standard packages
- Available with ceramic base plates that increase galvanic isolation
Littelfuse Product & Part Number
Features
Benefits
Features
- Wide operating temperature ranges
- Glass coated chip/glass encapsulated, epoxy coated options
- Proven accuracy
Benefits
- Superior long-term reliability
- Can be customized for unique system requirements
- Designed for a broad range of applications
Littelfuse Product & Part Number
Features
Benefits
Features
- Wide range of voltage ratings (e.g., 3.5 V to 48 V)
- Very low to low capacitance (e.g., 3 pF to 22 pF)
- Inherently bidirectional clamping
- Meet IEC 6100-4-2 standards for electromagnetic compliance
- Automotive devices meet AEC-Q200 standards
- RoHS compliant
Benefits
- Can be used to protect analog and digital circuits
- Specifically designed to mount on the surface of PCBs
- Compatible with reflow and wave soldering procedures
- Operate in a wider temperature range than do Zenner diodes
- Reduce need for discrete surge protective devices
- Absence of plastic housings translates into smaller footprints and higher UL flammability ratings