Gate Driver Brochure
Littelfuse product brief on Integrated Circuits: IGBT & MOSFET Gate Drivers
Optimize the performance of power semiconductors, rectifiers, inverters, and other solid state switches by using gate driver ICs produced by Littelfuse and our IXYS subsidiary. We make integrated circuits to control IGBTs, MOSFETs, and innovative SiC-MOSFETs. We also offer patented optically isolated gate drivers for use in applications requiring superior fast turnoff performance.
Part Number | Actions | Inputs | Maximum Offset Voltage | Output Type | Input Control Current (mA) | Use With Device | Peak Drive Current | Typical Source Peak Drive Current | Deadtime | Open Circuit Voltage (V) | Output Resistance Source / Sink (Ω) | Typical Sink Peak Drive Current |
---|
Part Number | Actions | Inputs | Maximum Offset Voltage | Output Type | Input Control Current (mA) | Use With Device | Peak Drive Current | Typical Source Peak Drive Current | Deadtime | Open Circuit Voltage (V) | Output Resistance Source / Sink (Ω) | Typical Sink Peak Drive Current | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
HIN* / LIN* | 600V | 200mA | 290ns | 350mA | |||||||||
HIN / LIN | 600V | 350mA | 270ns | 650mA | |||||||||
DUAL | 5 | 1.5 / 1.1 | |||||||||||
9 | 2 / 1.5 | ||||||||||||
T0510VB45E | |||||||||||||
T0800EB45G | |||||||||||||
T1600GB45G | |||||||||||||
T0240NB45E | |||||||||||||
T0600TB45A |