EV Wireless Chargers

Depend on Littelfuse to deliver reliable electronics solutions for each component of a wireless charging system for electric cars, buses, and semis. Trust our polymer ESD suppressors to protect drivers from shocks while using touchscreen controls. Rely on our MOSFETs and broad array of overvoltage protection devices such as gas discharge tubes for rectification and power factor correction.

Product Categories

Temperature Sensors

Temperature Sensors

Littelfuse offers a broad portfolio of thermistors, resistance temperature detectors (RTDs), digital temperature indicators, and probes and assemblies to meet a wide range of demanding temperature sensing applications. Littelfuse also specializes in designing custom NTC thermistor and RTD sensors to meet unique system requirements. Each temperature sensor style has its own set of operating principles, features, benefits, considerations, and limitations for optimal use. Common applications include HVAC-R, renewable energy, appliances, food service, medical, and more.
TVS Diode Array Product Category Image

TVS Diode Arrays

TVS diode arrays protect electronics from damage due to transient voltage surges and electrostatic discharges (ESDs). Littelfuse offers a variety of these surge protective devices (SPDs) in SOIC, DIP, flipchip, and other designs. Our lightning SPDs direct massive voltage surges from lightning strikes on outdoor equipment to ground. Our ultra-low capacitance TVS diodes provide ESD protection to data ports and cables. We also make SPDs specifically for automotive applications. Find your solution in our Circuit Protection Products Selection Guide.
Rectifier diodes

Rectifier

Rectifier diodes convert alternating current to direct current. You find the solid state switches in almost all electrical systems. For this reason, Littelfuse produces many types of low- and high-current rectifiers with a range of designs and performance characteristics. Consult our Power Semiconductor Product Catalog to decide if a D-Pak, Teccor®, capsule-type, easy mount, or stud-type rectifier best serves your application.
Fuses Product Category Image

Fuses

Littelfuse produces more fuses, fuse types and fuse sizes than any other electrical component manufacturer. Our industrial fuses, power fuses, automotive fuses, axial fuses, cartridge fuses, surface mount fuses, specialty fuses, and medium voltage fuses provide overcurrent protection and regulate current flow in practically every device, machine, and electrical system.
SIDACtor Q2L 3x3QFN Image

SIDACtor® Protection Thyristors

SIDACtor protection thyristors prevent damage from transient voltage surges due to lightning strikes and ac power crosses. The surge protective devices also protect people and electronics from electrostatic discharges generated by human–machine interactions. These specialized silicon diodes for alternating current (SIDACs) join LED protectors as circuit protection products offered by Littelfuse. Consult our catalog to find a solution for your broadband, baseband, cellular, DS1, LCAS, SLIC, voice, or lighting application.
Current Transformers for Protection Relays

Current Transformers

Littelfuse offers a variety of current transformers to detect phase currents, ground-fault currents, and low levels of earth-leakage currents before they cause serious damage. Installing one of our current transformers maximizes protection of electrical components.
Gate Drivers Product Category Image

Gate Drivers

Optimize the performance of power semiconductors, rectifiers, inverters, and other solid state switches by using gate driver ICs produced by Littelfuse and our IXYS subsidiary. We make integrated circuits to control IGBTs, MOSFETs, and innovative SiC-MOSFETs. We also offer patented optically isolated gate drivers for use in applications requiring superior fast turnoff performance.
Gas Discharge Tubes

Gas Discharge Tubes

Reduce the risk of damage from short-lived and unpredictable voltage surges by installing durable gas discharge tubes (GDTs). The plasma-filled overvoltage protection devices absorb large amounts of current and redirect it to ground without producing frequencies that could incapacitate nearby components. These characteristics make GDTs essential surge protective devices for outdoor telecom equipment prone to lightning strikes. Littelfuse offers a broad selection of leaded and surface mounted GDTs for many applications. Each boasts a minimal footprint and low weight, and our squared GDT is among the smallest available.

Fuses & Overcurrent Protection

Littelfuse offers proven, reliable overcurrent solutions. Our global reputation is built from years of engineering and design expertise. Our fuses and devices safeguard sensitive electronic systems. From automotive to industrial applications, our products meet global standards, protecting equipment worldwide.
Varistors Product Overview Image

Varistors

Varistors provide transient voltage surge suppression in consumer electronics, household appliances, telecom equipment, and computers. The overvoltage protection devices shield semiconductors and other components from damage due to lightning strikes, and electrostatic discharges. Littelfuse produces metal oxide varistors (MOVs) in surface mount, thermally protected, and radial leaded configurations. In addition to AUMOV®, UltraMOV®, and TMOV® devices, we design specialty varistors to customers’ specifications.
Surge Protection Module and Device Product Category Image

Surge Protective Modules & Devices

Protecting electrical equipment from transient voltage surges prevents outages and reduces maintenance. Littelfuse offers several surge protectors to limit damage from lightning and overvoltage that may occur when equipment is switched on. Our varistor modules provide overvoltage protection for outdoor equipment and LEDs. Our globally compliant Type 2 SPDs plug in to generators, motors, and telecom and computer equipment. Consult our Surge Protection Devices Catalog to find your best solution.
MOSFETs (Si/SiC)

MOSFETs (Si/SiC)

Silicon and silicon carbide metal-oxide–semiconductor field effect transistors (MOSFETs) can perform a range of current conversion, current switching, and power factor correction (PFC) operations. This versality makes the power semiconductors first choices for thousands of applications. Littelfuse and its IXYS subsidiary ensure customers have the discrete MOSFET or MOSFET module they need for their rectifier, inverter, or PFC circuit. In addition to supplying several types of off-the-shelf MOSFETs in a wide variety of configurations, we partner with customers to design and produce customized solutions.
Reed Switches

Reed Switches

Reed switches open and close circuits based on signals received from magnetic sensors. The electromechanical switches themselves often form integral components of liquid level sensors used in industrial controls, coolant systems, and air conditioners. When signaled, a normally open switch closes a circuit to initiate an automated process or trigger an alarm. Littelfuse makes a broad array of reed switches in bare glass and overmolded packages. Each of our liquid level sensing reed switches works with a floating actuator magnet and is engineered to withstand harsh operating conditions.
Ground-Fault Relays

Ground-Fault Relays

Ground-fault relays help protect people from injuries and prevent damage to electrical equipment. Littelfuse produces relays for grounded and ungrounded systems. The units work by detecting slight deviations in current, voltage, resistance, or temperature. When conditions for a ground fault exist, our relays trigger alarms or trip circuit breakers.
Diodes Product Overview Image

Power Diodes

Diodes for power supply applications require low reverse recovery times and low forward voltage drops. Each discrete diode produced by Littelfuse boasts these characteristics, as well as low leakage. Our rectifier, ultrafast rectifier, fast recovery, and silicon Schottky diodes offer optimal switching solutions for dc–dc converters, induction heaters, and ultrasonic cleaners and welders. The Schottky devices are especially suited for use in EVs. Consult our Power Semiconductor Product Catalog to find the diode you require.
Bkg sm 001

TVS Diodes

Transient voltage suppressor (TVS) diodes defend against damage from overvoltage events by responding within picoseconds to shunt current to ground. The classic example of TVS diode use is protecting outdoor telecom equipment from lightning strikes. Littelfuse produces surface mount and leaded diodes and TVS diode arrays for that, as well as TVS diodes for cars, personal electronics, data cables, and household appliances. Consult our Circuit Protection Selection Guide to guide your search for a solution.

Block Diagram

41c0ad8d-afc9-466f-88c0-6ef628bf2bbc

Technology:
Product Series:JLLS, JLLN
Features:Extremely current-limiting; Small footprint 200 kA interrupting rating
Benefits:Reduces damage to equipment caused by heating and magnetic effects of short circuit currents;

Technology:
Product Series:L50QS, L75QS
Features:550?1300 VAC, 500?1000 VDC, 40?2000 A
Benefits:Lower I2t performance allows for quick response to protect devices from higher heat energy

Technology:
Product Series:
Features:Low RDS(ON) and Qg; avalanche rated; international standard packages; low package inductance
Benefits:Easy to mount; space-savings; high power density

Technology:
Product Series:
Features:Low leakage current and forward voltage drop; improved thermal behavior; high robustness
Benefits:Small footprint; multiple package options (high voltage, isolated, and standard packages)

Technology:
Product Series:IX4351NE
Features:9 A peak current; low propagation delay time; low output impedance
Benefits:Quick turn-on and turn-off of MOSFETs/IGBTs; eliminates the need for separate supply

Technology:
Product Series:SE-CS30
Features:Turns ratio 600:1 and current rating 30:0.05 A
Benefits:Specifically designed for low level detection; flux conditioner is included to prevent saturation

Technology:
Product Series:SE-704
Features:Microprocessor-based; adjustable pickup (10 mA-5 A); Adjustable time delay (30 ms?2 s)
Benefits:No calibration; low level protection and system coordination; low maintenance

Technology:
Product Series:
Features:Ultra-low output capacitance and on-resistance
Benefits:Optimized for high-frequency applications

Technology:
Product Series:IX4351NE
Features:9 A peak current; low propagation delay time; low output impedance
Benefits:Quick turn-on and turn-off of MOSFETs/IGBTs; eliminates the need for separate supply

Technology:
Product Series:SM712
Features:Meets ESD protection levels specified under IEC 61000-4-2; ISO10605; low leakage current and clamping voltage
Benefits:Ensures reliability of the equipment without performance degradation

Technology:
Product Series:SP1026, XGD10402
Features:Low capacitance of 1.0 pF per I/O
Benefits:Smaller form-factor and multi-line protection enables ease of design

Technology:
Product Series:59060, 59045
Features:Hermetically sealed; magnetically operated contacts; certified tor use in NA and Europe
Benefits:Robust design; w ell suited for usage in high-moisture and contaminated environment

EV Wireless Chargers Related Products

Littelfuse Product & Part Number

Features

Benefits


Littelfuse Product & Part Number


Reed Switches

Product SeriesReed Switches

Features

  • Switching power ratings from 5 W to 50 W
  • Switching voltage ratings from 170 V dc to 250 V dc
  • Switching current ratings from 250 mA to 1 A
  • Broad range of sensitivity (AT) ratings
  • RoHS compliant

Benefits

  • Miniature and subminiature packages
  • Surface mount versions available
  • Versions with changeover contacts instead of normally open contacts available

Littelfuse Product & Part Number

Features

Benefits


Littelfuse Product & Part Number


Temperature Sensors

Sensors

Product SeriesTemperature Sensors

Features

Benefits


Littelfuse Product & Part Number


TVS Diode Array Product Category Image

Overvoltage Protection

Product SeriesTVS Diode Arrays

Features

Benefits


Littelfuse Product & Part Number


Fuses Product Category Image

Fuses & Overcurrent Protection

Product SeriesFuses

Features

Benefits


Littelfuse Product & Part Number


SIDACtor Q2L 3x3QFN Image

Overvoltage Protection

Product SeriesSIDACtor® Protection Thyristors

Features

Benefits


Littelfuse Product & Part Number


Gate Drivers Product Category Image

Power Semiconductors & Control ICs

Product SeriesGate Drivers

Features

Benefits


Littelfuse Product & Part Number


Overvoltage Protection

Product SeriesGas Discharge Tubes

Features

Benefits


Littelfuse Product & Part Number


Products

Product SeriesFuses & Overcurrent Protection

Features

Benefits


Littelfuse Product & Part Number


Varistors Product Overview Image

Overvoltage Protection

Product SeriesVaristors

Features

Benefits


Littelfuse Product & Part Number


Surge Protection Module and Device Product Category Image

Overvoltage Protection

Product SeriesSurge Protective Modules & Devices

Features

Benefits


Littelfuse Product & Part Number


Power Semiconductors & Control ICs

Product SeriesMOSFETs (Si/SiC)

Features

Benefits


Littelfuse Product & Part Number


Diodes Product Overview Image

Power Semiconductors & Control ICs

Product SeriesPower Diodes

Features

  • Optimizes performance of dc–dc converters and power supplies.
  • Diodes as Power Semiconductors, Rectifiers & Dc–Dc Converters

Benefits


Littelfuse Product & Part Number


Bkg sm 001

Overvoltage Protection

Product SeriesTVS Diodes

Features

Benefits

Littelfuse Product & Part Number

Features

Benefits


Littelfuse Product & Part Number


Rectifier diodes

Product SeriesRectifier

Features

  • Available with a wide range of voltage ratings, from 200 Vrpm to 7.2 Vrpm
  • Available with a wide range of current ratings, from 15 A to 12.1 kA
  • Operate in a temperature range of –40 ℃ to 150 ℃
  • RoHS compliant

Benefits

  • Available in international standard packages
  • Available in surface mount, capsule, and stud configurations
  • Optimized to produce low conduction losses
  • High surge current capabilities

Littelfuse Product & Part Number

Features

Benefits


Littelfuse Product & Part Number


Current Transformers for Protection Relays

Accessories - Protection Relays

Product SeriesCurrent Transformers

Features

  • CT secondary current ratings from 50 mA to 5 A
  • Inner diameters from 25.4 mm to 210 mm
  • Typical insulation levels of 600 V

Benefits

  • Wide range of turns ratios up to 800:1
  • Flux conditioner available or included with several versions
  • Low weight


Littelfuse Product & Part Number


Ground-Fault Relays

Product SeriesGround-Fault Relays

Features

  • Alternating current supply voltage ratings from 120 V ac to 600 V ac
  • Operate at between 50 Hz and 60 Hz
  • Ground fault trip settings as low as 5 mA
  • Meet CSA standards
  • UL Listed

Benefits

  • Available with normally open (Form A), normally closed (Form B), or combination normally open–normally closed (Form C) contacts
  • Fail safe/Non-fail safe contact operations
  • Automatic reset versions available
  • Optional or standard conformal coatings on internal circuits to protect against corrosion

Ask an Expert

Please let us know about your EV Wireless Chargers project to have one of our experts help you find the best Littelfuse solution for your needs.