background-waves

Current Transformers

Littelfuse offers a variety of current transformers to detect phase currents, ground-fault currents, and low levels of earth-leakage currents before they cause serious damage. Installing one of our current transformers maximizes protection of electrical components.
  • CT secondary current ratings from 50 mA to 5 A
  • Inner diameters from 25.4 mm to 210 mm
  • Typical insulation levels of 600 V
  • Wide range of turns ratios up to 800:1
  • Flux conditioner available or included with several versions
  • Low weight

Current Transformers Parts

FiltersFilters

Current Transformers Applications

A white charger with blue lighting indicating that it is charging
EV Wireless Chargers

Depend on Littelfuse to deliver reliable electronics solutions for each component of a wireless charging system for electric cars, buses, and

Highlights Section

  • Current monitors
  • Ground-fault relays
  • Neutral grounding resistors