2/3-Wheeler Energy Storage
Look to Littelfuse for overcurrent and overvoltage protection of energy storage devices in two- and three-wheeler EVs. This block diagram illustrates how our high-voltage fuses, TVS diodes, and TVS diodes fit into the circuitry for rechargeable Li-ion battery packs and wiring harnesses for e-bikes, e-scooters, three-wheel motorcycles, and utility vehicles.
Product Categories
AC Bridge Rectifiers
Solid State Relays
TVS Diode Arrays
Schottky (Si/SiC)
AC Power Relays
Fuses
SIDACtor® Protection Thyristors
Gate Drivers
Buck-Boost-Choppers
High Voltage DC Contactor Relays
Varistors
MOSFETs (Si/SiC)
Reed Switches
NTC - Discrete Sensors
Switches & Connectors
Power Diodes
TVS Diodes
Block Diagram
Technology: | |
---|---|
Product Series: | |
Features: | UL Recognized with ring lug mounting; SMD NTCs in hermetically sealed MELF package suitable for operation up to 220 ?C |
Benefits: | Allows for high-precision temperature measurement in harsher environments |
Technology: | |
---|---|
Product Series: | AQ24CANA |
Features: | AEC-Q101 qualified; meets ESD protection levels specified under IEC 61000-4-2 and ISO 10605; low leakage current and clamping voltage |
Benefits: | Ensures reliability of the equipment without performance degradation of communication lines |
Technology: | |
---|---|
Product Series: | |
Features: | Switches up to 200 Vdc or 0.5 A at up to 10 W, 1012 ? insulation resistance |
Benefits: | Contamination resistant; compact design |
Technology: | |
---|---|
Product Series: | CPC1009N |
Features: | 1500-V I/O isolation; low drive requirements; no arching |
Benefits: | Robust operation in a small four-pin package |
2/3-Wheeler Energy Storage Related Products
Littelfuse Product & Part Number
Features
Benefits
Features
- Switching power ratings from 5 W to 50 W
- Switching voltage ratings from 170 V dc to 250 V dc
- Switching current ratings from 250 mA to 1 A
- Broad range of sensitivity (AT) ratings
- RoHS compliant
Benefits
- Miniature and subminiature packages
- Surface mount versions available
- Versions with changeover contacts instead of normally open contacts available
Littelfuse Product & Part Number
Features
Benefits
Features
Benefits
Features
Benefits
Features
Benefits
Features
Benefits
Littelfuse Product & Part Number

Relays, Contactors & Transformers
Product SeriesHigh Voltage DC Contactor Relays
Features
- Auxiliary switches for HVAC-R units and definite purpose contactors for vehicles and industrial and lighting applications available.
- Auxiliary Switches & Definite Purpose Contactors
Benefits
Features
Benefits
Features
- Optimizes performance of dc–dc converters and power supplies.
- Diodes as Power Semiconductors, Rectifiers & Dc–Dc Converters
Benefits
Littelfuse Product & Part Number
Features
Benefits
Features
- Available with wide ranges of current ratings (e.g., 5 A and 200 V ac, 30 A and 100 V ac)
- Low to ultra-low forward voltage drop (e.g., 0.80 V ac at 10 A, 0.68 V ac at 20 A)
- Operate at up to 150 ℃
- Meet ITO-220AB standards for pin spacing
Benefits
- Low current leakage
- Common cathode configuration
- Single-screw mounting design
- Guard rings enhance ruggedness and long-term reliability
Littelfuse Product & Part Number
Features
Benefits
Features
- Available with maximum repetitive reverse voltage (VRRM) ratings of 800 V to 1.6 kV
- Available with average forward current IFAVG ratings of 15 A to 167 A
- Isolation voltage of 3.6 kV with direct copper bond ceramic base plate
- Planar passivated chips
- UL Recognized
- RoHS compliant
Benefits
- Economical method to generate controlled dc power from one or three mains
- Mount with two screws
- International standard packages
Littelfuse Product & Part Number
Features
Benefits
Features
- Available with blocking voltage (VP) ratings from 400 V to 800 V
- Available with load current ratings (Irms) in free air from 250 mA to 5 A
- Use of heat sinks increases load current ratings range
- Handle frequencies in the range of 20 Hz to 500 Hz
- UL Recognized
Benefits
- Available with four, six, or eight pins
- Low drive current requirements
- Optically isolated components with galvanic input-to-output isolation
- High noise immunity
Littelfuse Product & Part Number
Features
Benefits
Features
- Wide operating temperature ranges
- Glass coated chip/glass encapsulated, epoxy coated options
- Proven accuracy
Benefits
- Superior long-term reliability
- Can be customized for unique system requirements
- Designed for a broad range of applications