background-waves

Series: SC1533-01LTG

3.3V, 15A Bidirectional TVS diode in SOD523
Product Status| Activei
info

The SC1533-01LTG bidirectional TVS is fabricated in a proprietary silicon avalanche technology. These diodes provide a high ESD (electrostatic discharge) protection level for electronic equipment.

The SC1533-01LTG TVS can safely absorb repetitive ESD strikesof ±30kV (contact and air discharge as defined in IEC 61000-4-2) without any performance degradation. In addition, it can safelydissipate a 15A 8/20μs surge event as defined in IEC 61000-4-5,2nd Edition.

  • ESD, IEC 61000-4-2, ±30kV contact/air
  • EFT, IEC 61000-4-4, 40A (5/50ns)
  • Maximum surge tolerance, IEC 61000- 4-5 2nd Edition,15A (8/20μs)
  • Halogen free, lead free and RoHS compliant
  • Moisture Sensitivity Level (MSL-1)

SC1533-01LTG Parts

FiltersFilters

SC1533-01LTG Applications

Highlights Section

  • Appliance
  • Battery Protection
  • Computer Peripherals
  • Medical Equipment
  • Notebooks / Desktops / Servers
  • Point-of-Sale Terminals
  • Switches / Buttons
  • Test Equipment / Instrumentation

Series: SC1533-01LTG Resources