SC1333-01ETG Series - 8pF 30kV Bidirectional Discrete TVS

Series: SC1333-01ETG
littelfuse tvs diode array SC1333-01ETG Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The SC1333-01ETG back-to-back diodes are fabricated in a proprietary silicon avalanche technology. These diodes provide a high ESD (electrostatic discharge) protection level for electronic equipment. The SC1333-01ETG TVS can safely absorb repetitive ESD strikes at the maximum level specified in the IEC 61000-4-2 international standard (Level 4, ±8kV contact discharge) without performance degradation. The back-to-back configuration provides symmetrical ESD protection for data lines. Additionally, the SC1333-01ETG offers up to 5A 8/20μs surge rating with low clamping voltages.  

Features

  • ESD, IEC 61000-4-2, ±30kV contact, ±30kV air 
  • EFT, IEC 61000-4-4, 40A (5/50ns) 
  • Lightning, IEC 61000-4- 5, 2nd Edition, 5A (8/20μs) 
  • Low capacitance of 8pF (TYP @ VR=0V) 
  • Low leakage current of 1nA (TYP) at 3.3V
  • Space Efficient 0402 
  • Halogen free, Lead free and RoHS compliant 
  • Moisture Sensitivity Level (MSL -1)

Applications

  •  Mobile Phones 
  • Smart Phones 
  • Portable Medical 
  • MP3/PMP
  • Portable Navigation Components
  • Tablets 
  • Small Size Panel 
  • Point of Sale Terminals

Access specifications, certifications, check availability and order parts below

Catalog #Standoff
Voltage
(V)
ILeak
(μA)
ESD Contact
(kV)
ESD Air
(kV)
Lightning
Immunity
(8x20μs)
(A)
Clamp
Voltage
CI/OTYP
(pF)
PolarityChannelsPackagePartner ECAD ModelsStockSamples
SC1333-01ETG3.30.05±30±3055V@1A8Bidirectional1SOD882SC1333-01ETGCheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
SC1333-01ETG 3.3V 5A 30kV SOD882 Bi-dir TVS RoHS No 07/16/2021 PbFree No 07/16/2021 CoC_RoHS10_SC1333-01ETG REACH_SVHC Declaration_SC1333-01ETG Yes
07/16/2021
Does not Contain IPC_SC1333-01ETG_EF
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.