background-waves

Series: SP3022-01ETG-NM

0.35 pF, 20 kV Non-Magnetic Bidirectional TVS diode in SOD882
Product Status| Activei
info

Description

The SP3022-01ETG-NM provides low capacitance, bidirectional and non-magnetic of protection for electronic equipment that may experience destructive electrostatic discharges (ESD). The typical capacitance of 0.35 pF helps ensure excellent signal integrity on the most challenging consumer electronics interfaces.


It can safely absorb repetitive ESD strikes at ±20 kV (contact discharge, IEC 61000-4-2) without performance degradation and safely dissipate 3.0 A of 8/20 µs surge current (IEC 61000-4-5 2nd edition).

  • Non-magnetic protection for medical applications
  • ESD, IEC 61000-4-2, ±20 kV contact, ±30 kV air
  • EFT, IEC 61000-4-4, 40 A (5/50 ns)
  • Maximum surgetolerance, IEC 61000-4-5, 2nd edition, 3.0 A (8/20 µs)
  • Low capacitance of 0.35 pF (TYP@VR = 0 V)
  • Low leakage current of 10 nA (TYP) at 5.3 V
  • Halogen-free, lead-free and RoHS compliant
  • Moisture sensitivity level (MSL-1)

SP3022-01ETG-NM Parts

FiltersFilters

SP3022-01ETG-NM Applications

Highlights Section

  • Medical Device
  • External Storage
  • HDMI 2.0, DisplayPort 1.3, eSATA
  • MIPI Camera and Display
  • Tablets, eReaders
  • Ultrabooks, Notebooks
  • USB 3.0/USB 2.0/MHL

Series: SP3022-01ETG-NM Resources