background-waves

Series: AQ3118E-01ETG

Automotive grade 18V 0.3pF Bidirectional TVS diode in SOD882
Product Status| Activei
info

The AQ3118E-01ETG provides ultra-low capacitance, bidirectional and a high level of protection for electronic equipment that may experience destructive electrostatic discharges (ESD). The typical capacitance of 0.3pF helps ensure excellent signal integrity on the most challenging consumer electronics interfaces.

It can safely absorb repetitive ESD strikes at ±30kV (contact discharge, IEC 61000-4-2) without performance degradation and safely dissipate 3.5A of 8/20μs surge current (IEC 61000-4-5 2nd edition).

  • ESD, IEC 61000-4-2, ±30 kV contact/air
  • ESD, ISO10605 330pF 330Ω, ±25kV contact, ±28kV air
  • EFT, IEC 61000-4-4, 40A (5/50ns)
  • Maximum surge tolerance, IEC 61000-4-5 2nd Edition, 3.5A (8/20μs)
  • Ultra low capacitance of 0.3pF(TYP@VR=0V)
  • Low leakage current of 1nA (TYP) at 18V
  • Halogen-free, lead-free and RoHS compliant
  • Moisture Sensitivity Level (MSL-1)
  • AEC-Q101 Qualified and PPAP Capable

AQ3118E-01ETG Parts

FiltersFilters

AQ3118E-01ETG Applications

Highlights Section

  • Automotive
  • USB 2.0, USB 3.0
  • Near Field Communications
  • RF Signal ESD Protection
  • RF Switching, Power Amplifier and Antenna ESD Protection

Series: AQ3118E-01ETG Resources