background-waves

Series: AQ3041

AQ3041 Series 0.5pF 20kV Unidirectional Discrete TVS
Product Status| Activei
info
The AQ3041 includes low capacitance rail to rail diodes with an additional Zener diode to provide protection for electronic equipment that may experience destructive electrostatic discharges (ESD). These robust diodes can safely absorb repetitive ESD strikes above the maximum level specified in the IEC 61000-4-2 international standard (±20kV contact discharge) without performance degradation. The low loading capacitance makes it ideal for protecting high speed data lines such as HDMI, DVI, USB2.0, USB3.0 and eSATA.
  • ESD protection of ±20kV contact discharge, ±30kV air discharge, (IEC61000-4-2)
  • EFT protection, IEC61000-4-4, 40A (tp=5/50ns)
  • Lightning Protection, IEC61000-4-5 2nd edition, 3A (tp=8/20μs)
  • Low capacitance of 0.5pF@ VR=0V
  • Low leakage current of 0.1μA at 5V
  • Small SOD882 packaging helps save board space
  • AEC-Q101 qualified
  • Halogen free, Lead free and RoHS compliant
  • Moisture Sensitivity Level(MSL-1)

AQ3041 Parts

FiltersFilters

AQ3041 Applications

Highlights Section

  • Tablets
  • Ultrabook
  • eReader
  • Smart Phones
  • Digital Cameras
  • MP3/ PMP
  • Set Top Boxes
  • Portable Medical
  • Automotive applications

Series: AQ3041 Resources