background-waves

55015-03-BX

Product Status| Obsoletei

55015-03-BX

TGL SW 2POS SPDT ON/ON | Series: Specialized Toggle Series
info

This product is not recommended for new designs

Littelfuse Toggle Switches are designed for universal applications within harsh environments. Their mounting. body. and actuator features are designed for ease-of-use and extended product lifecycle. Specialized Toggle switches have non-traditional geometries and features that make them appropriate for unique applications.

"
PropertyValue
Current Rating (Continuous) in Amps
25
Voltage Rating (V)
12
Circuitry
SPDT
Positions
On (Off) - None - On
Input Terminals
3 Blade
Housing
Black Plastic with Plated Steel Cap
Actuator
Standard Toggle
Actuator Details
Nickel-Plated Brass - 17.4625
Mounting Method
Plated Steel Hex Nut
Panel Thickness
Up to 1/4 (6.35mm) thick
Contacts
Silver
Mounting Hole Dimensions (in)
0.46875
Mounting Hole Dimensions (mm)
11.9

55015-03-BX Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
55015-03-BXTGL SW 2POS SPDT ON/ONRoHS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.