background-waves

5568

Product Status| Obsoletei

5568

SW TGL SPST | Series: Light Duty Series
info

This product is not recommended for new designs

PropertyValue
Current Rating (Continuous) in Amps
10
Voltage Rating (V)
12
Circuitry
SPST
Positions
On - None - Off
Input Terminals
2/ 6 wire leads
Housing
Black Plastic with Plated Steel Cap
Actuator
Ball / Short
Actuator Details
Nickel-Plated Brass - 9.52mm
Mounting Method
Nickel Plated Brass Face Nut
Panel Thickness
Up to 1/4 (6.35mm) thick
Contacts
Silver
Mounting Hole Dimensions (in)
0.46875
Mounting Hole Dimensions (mm)
11.9

5568 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
5568SW TGL SPSTRoHS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.