background-waves

7496

Product Status| Obsoletei

7496

SW RHST 8 | Series: Special Purpose Rotary Switches
info

Littelfuse Rotary Switches are designed for universal applications within harsh environments. Their mounting, body, and actuator features are designed for ease-of-use and extended product lifecycle.


The Special Purpose Rotary Switches feature unique geometries, yet can provide dedicated circuit control and serve as system disconnects.

PropertyValue
Voltage Rating (V)
12
Positions
Three : Off - Dim/Low - Bright/High
Housing
Plated Steel

7496 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
7496SW RHST 8

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.