background-waves

72077

Product Status| Activei

72077

ROT TRACTOR COMBINATION SW 20A/12VDC | Series: Special Purpose Rotary Switches
info

Littelfuse Rotary Switches are designed for universal applications within harsh environments. Their mounting, body, and actuator features are designed for ease-of-use and extended product lifecycle.


The Special Purpose Rotary Switches feature unique geometries, yet can provide dedicated circuit control and serve as system disconnects.

PropertyValue
Voltage Rating (V)
12
Positions
Four : Off - 1 6 B - 1 2 Three 6 B - 2 Four 5 6 B
Actuator
D-Shaft
Actuator Details
None
Input Terminals
7 Screw
Housing
Plated Steel
Mounting Method
1/2 in-20

72077 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
72077ROT TRACTOR COMBINATION SW 20A/12VDC

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.