background-waves

58332-27-BP

Product Status| Activei

58332-27-BP

ROCKER M.ON-OFF-M.ON DPDT | Series: 58332 Sealed
info

58332 switches are supplied in retail BP only and are supplied with one black and one gray snap-on actuator. These general-purpose switches are suitable for all kinds of applications.

  • 20A at 12V, 15A at 24V DC
  • Switches with LED pilot lights must be used at the stated voltage only
  • They are weather-resistant with contact areas sealed to IP66 (high pressure wash-resistant).
  • Recognized at UL 1500 (Ignition protection for marine products). With neoprene gasket/panel seal.
  • Conveniently snap into a standard rectangular mounting hole 1.48" x 0.83" (36.8 x 21.1mm) in panels from 0.09" to 0.19" thick (2.4 x 4.7mm).
  • Plastic housing, bezel and actuator.
  • Silver contacts, Brass blade terminals.
  • PropertyValue
    Current Rating (Continuous) in Amps
    15
    Voltage Rating (V)
    24
    Circuitry
    DPDT
    Positions
    Mom On - Off - Mom On
    Input Terminals
    6 Blade
    Actuator
    Rocker
    Contacts
    Silver
    Housing
    Plastic
    Mounting Method
    Panel Snap–In
    Panel Thickness
    .040 to .100 – (1.01mm to 2.54mm)
    Actuator Details
    Black – Grey Plastic
    Mounting Hole Dimensions (mm)
    36.83mm x 21.08mm

    58332-27-BP Resources

    Showing 1 to 1 of 1 Total Results
    Share
    Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
    58332-27-BPROCKER M.ON-OFF-M.ON DPDT

    If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.

    Marketing System Internal Email System