background-waves

50077

Product Status| Obsoletei

50077

SW P-P | Series: One Circuit Push Pull Switches
info

SPST, Off-On. Universal application. Mounting hardware included.

PropertyValue
Current Rating (Continuous) in Amps
10
Voltage Rating (V)
12
Circuitry
SPST
Normal Position
Normally Open
Positions
2
Actuator
Black Plastic Knob
Input Terminals
2 Screw
Housing
Zinc
Ingress Protection
O-Ring in Stem

50077 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
50077SW P-P

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.