background-waves

50066

Product Status| Activei

50066

SW P-P | Series: One Circuit Push Pull Switches
info
20A at 12V DC, 6-36V DC.
Silver-laminated contacts.
Brass mounting stem with O-ring seal.
Gasket-sealed terminal insulator.
Brass mounting stem 1/2"-20 thread, 5/8" long (15.9mm).
Black plastic knob with 10-32 threaded metal insert.
Two screw terminals.
Plated steel case.
PropertyValue
Current Rating (Continuous) in Amps
20
Voltage Rating (V)
12
Circuitry
SPST
Normal Position
Normally Open
Positions
2
Actuator
Black Plastic Knob
Input Terminals
2 Screw
Housing
Gasket Sealed
Ingress Protection
O-Ring in Stem
Contacts
Silver Laminated

50066 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
50066SW P-P

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.