background-waves

50002

Product Status| Activei

50002

SW P-P | Series: One Circuit Push Pull Switches
info
Extra heavy duty, 20A 6-36V. Silver-laminated contacts. Brass mounting stem 1/2"-20 thread, 5/8" long (15.9mm).Two screw terminals. plated steel case. Chrome-plated brass integral knob.
PropertyValue
Current Rating (Continuous) in Amps
20
Voltage Rating (V)
12
Circuitry
SPST
Normal Position
Normally Open
Positions
2
Actuator
Chrome-Plated Brass Knob
Input Terminals
2 Screw
Housing
Plated Steel
Contacts
Silver Laminated

50002 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
50002SW P-P

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.