background-waves

50001

Product Status| Activei

50001

SW P-P | Series: One Circuit Push Pull Switches
info
Extra heavy duty, 20A 6-36V.
Normally Off.
Silver-laminated contacts.
Brass mounting stem 1/2"-20 thread, 5/8" (15.9mm) long.
Black plastic bar-round knob.
Two screw terminals.
Plated steel case.
PropertyValue
Current Rating (Continuous) in Amps
20
Voltage Rating (V)
12
Circuitry
SPST
Normal Position
Normally Open
Positions
2
Actuator
Black Plastic Knob
Input Terminals
2 Screw
Housing
Plated Steel
Contacts
Silver Laminated

50001 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
50001SW P-P

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.