M-284-A - M-284 Series

Series: M-284
Questions? Contact Littelfuse Support
External overview image
Roll Over to Zoom
       
 
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The M-284 Series 36 V 175 A Marine Battery Disconnect Switch is a marine-grade, brass-body master battery disconnect switch for boat and commercial vehicle applications that features single-pole, single-throw (SPST) circuitry.

Disconnecting a boat or vehicle battery from the electrical system with a master battery disconnect switch prevents potential thermal events and ensures the system is shut down during maintenance or an emergency. In addition, using a manual battery disconnect switch during periods of inactivity, such as when a boat or vehicle is stored, prevents parasitic loads from draining the battery.

This Cole Hersee brand disconnect switch (M-284-A) is rated for 1000 A intermittent at 15 seconds on, 5 minutes off and features silver-plated brass studs.

Features and Benefits

  • 175 A continuous current rating
  • Rated for 1000 A intermittent at 15 seconds on, 5 minutes off
  • 3/8"-24 silver-plated brass studs
Property (Mouseover for details) Value
Current Rating (Continuous) in Amps 175
Voltage Rating (Max) 36
Circuitry SPST
Actuator Chrome Lever
Contact Material Silver
Housing Brass
To request product environmental information, please complete the Product Environmental Information Request Form.