background-waves

75940-01-BP

Product Status| Activei

75940-01-BP

SW ROT MAST DISC 1POLE LOTO Red Blstr | Series: 75940
info

With a patented weld breaker safety feature and integrated lockout/tagout, the Retail 75940-01-BP, Red, Battery Master Disconnect Switch is designed for safely cutting off battery power to all electrical systems aboard heavy-duty vehicles and equipment used in mining, agriculture, construction, and transportation. This Single-pole, single-throw (SPST) manual battery disconnect switch is constructed with a robust engineered polymer housing, offering a contemporary design that stands up to the harsh conditions typically found in commercial vehicle environments. Carrying an IP67/IPX9K rating, the switch is protected against dust, debris, and water..

PropertyValue
Current Rating (Continuous) in Amps
300
Current Rating (inrush) in Amps
1000
Voltage Rating (V)
32
Circuitry
SPST
Ingress Protection
IP67, IPX9K
Output Terminals
M10
Actuator
Removable Red Handle
Actuator Details
Red
Contacts
Copper
Housing
Black Plastic
Mounting Method
Pass-Through
Hardware
Stainless Steel
Recommended Torque
16-20 Nm
Mounting Hole Dimensions (mm)
20.6
Mounting Stem
18.2 mm
Temperature Maximum (°C)
85
Temperature Minimum Celsius
-40
Terminal size
M10
  • Continuous current rating of 200A with 90mm2 cables and 300A with 120 mm2 cables
  • Inrush current rating of 500A per 60s at 23 °C and 1,000A per 15s at 23 °C
  • Single-pole, single-throw (SPST)
  • Engineered polymer design is protected against dust, debris, and water to an IP67/IPX9K rating
  • Patented weld breaker safety feature
  • Built-in lockout/tagout

75940-01-BP Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
75940-01-BPSW ROT MAST DISC 1POLE LOTO Red Blstr

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.