background-waves

75921-02

Product Status| Activei

75921-02

SW, MAST DISC 2POS, METRIC SS, BLK KNOB | Series: 75920
info

Keep service personnel safe and protect the battery and electrical systems in your emergency vehicle, tractor, heavy-duty truck, or boat with the 75920 Series 36V Master Battery Disconnect Switch with I/O Markings and Black Knob (75921-02).

The heavy-duty battery disconnect switch ensures the safety of service professionals by disconnecting the battery from the vehicle electrical system, safeguards against battery drain from parasitic loads, and features built-in lock-out/tag-out for tampering and theft prevention.

As an IPX8-rated waterproof battery disconnect switch, it is ideal for a wide range of vehicles, including construction equipment, heavy-duty trucks, boats, and vehicles operating in harsh conditions, such as snowplows and snow removal equipment. Fitting a standard master disconnect mounting pattern, the 75920 series can be used as a drop-in replacement.

With a large, black knob that makes manual operation simple, plus clear I/O switch position markings and 90° switch travel, the high-amp battery disconnect can effectively be used as a manual emergency power cutoff switch.

PropertyValue
Current Rating (Continuous) in Amps
400
Current Rating (inrush) in Amps
3000
Voltage Rating (V)
36
Circuitry
SPST
Ingress Protection
IP68
Actuator
Black Knob
Contacts
Copper
Housing
Engineering Thermoplastic
Mounting Stem
18mm x 1.5
Temperature Maximum (°C)
85
Terminal size
M10
  • Black knob with white pointer
  • I/O switch position markings in white on a black plastic bezel
  • Gray thermoplastic housing with UL 94 V-0 flammability rating
  • 18 mm x 1.5 zinc mounting stem
  • M10 x 1.5 copper stud
  • Stainless steel hex nut

75921-02 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
75921-02SW, MAST DISC 2POS, METRIC SS, BLK KNOB

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.