background-waves

75920-10-BX

Product Status| Obsoletei

75920-10-BX

SW ROT MAST DISC | Series: 75920
info

This product is not recommended for new designs

The 75920 Series Battery Disconnect Switches are high amp capacity. IP67 sealed. heavy-duty products that provide reliable emergency power cut-off. The switches are designed to be used up to 400A with single 4/0 cable at 12V DC or 200 A in 36 Vdc applications. which allows you to apply the switch in a variety of vehicles. Applications include vehicle electrical systems such as heavy truck. off-road. construction. emergency vehicles. material handling. refuse collection. mining. agricultural or marine.

PropertyValue
Current Rating (Continuous) in Amps
400
Current Rating (inrush) in Amps
3000
Voltage Rating (V)
36
Circuitry
SPST
Ingress Protection
IP68
Actuator
Red Knob
Contacts
Copper
Housing
Engineering Thermoplastic
Mounting Stem
3/4 - 16 Zinc Diecast
Temperature Maximum (°C)
85
  • High amperage capacity: 400A with single 4/0 cable at 12V dc.
  • Can be used in high side or low side applications.
  • Waterproof and dustproof to IP67. Which means the switch can be mounted in exposed locations.
  • Composite engineered polymer housing will not rust or corrode. Tested per SAE 1455 for salt. calcium chloride & magnesium chloride.
  • Large red knob is easy to operate with gloved hands; 90 switch travel makes it easy to identify the switch position.
  • Built-in lockout satisfies OSHA requirements for an energy isolation device.
  • Attractive styling suitable for in cab mounting close to driver.
  • Large divider on base prevents accidental shorting of high energy cables.
  • Fits standard Master Disconnect mounting pattern

75920-10-BX Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
75920-10-BXSW ROT MAST DISC

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.