background-waves

Series: 08099100

24V 250A Waterproof Single-Pole IVECO-Style Master Battery Disconnect Switch
Product Status| Activei
info

When you need a heavy-duty battery cutoff switch or a replacement for an IVECO-style battery disconnect switch, you can rely on the 08099100 Series 24V 250A Waterproof Single-Pole IVECO-Style Master Battery Disconnect Switch to perform in harsh environments.

Featuring a fixed handle and an IP65/X9K dust-tight, waterproof rating, this low-voltage disconnect switch is ideal for use in heavy-duty trucks, mining equipment, off-road vehicles, emergency vehicles, agricultural equipment, and material handling equipment.

  • 24V battery disconnect switch with single-pole, single-throw (SPST) circuitry
  • Rugged body with an IP65/X9K dust-tight, waterproof rating for heavy-duty commercial applications
  • Interchangeable with various IVECO-style master battery disconnect switches, including part numbers 08099100 and 08099170
  • Available with a fixed aluminum or fixed red handle
  • M10 terminals with brass nuts
  • Select models are available with protective thermoplastic boots

08099100 Parts

FiltersFilters

08099100 Applications

Highlights Section

  • Heavy-Duty Trucks
  • Mining
  • Off-Road Vehicles
  • Emergency Vehicles
  • Material Handling
  • Agricultural

Series: 08099100 Resources

08099100 Related Products

Alternates