background-waves

08099171

Product Status| Activei

08099171

Bms Igc/250 Red Handle | Series: 08099100
info

When you need a heavy-duty battery cutoff switch or a replacement for an IVECO-style battery disconnect switch, you can rely on the 08099100 Series 24V 250A Waterproof Single-Pole IVECO-Style Master Battery Disconnect Switch to perform in harsh environments.

Featuring a fixed red handle and an IP65/X9K dust-tight, waterproof rating, this low-voltage disconnect switch (08099171) is ideal for use in heavy-duty trucks, mining equipment, off-road vehicles, emergency vehicles, agricultural equipment, and material handling equipment.

  • Fixed red handle

08099171 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
08099171Bms Igc/250 Red Handle

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.