08099164 - 08099100 Series

External overview image
Roll Over to Zoom
       
       
   
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

When you need a heavy-duty battery cutoff switch or a replacement for an IVECO-style battery disconnect switch, you can rely on the 08099100 Series 24V 250A Waterproof Single-Pole IVECO-Style Master Battery Disconnect Switch to perform in harsh environments.

Featuring a fixed aluminum handle, low nuts, and an IP65/X9K dust-tight, waterproof rating, this low-voltage disconnect switch (08099164) is ideal for use in heavy-duty trucks, mining equipment, off-road vehicles, emergency vehicles, agricultural equipment, and material handling equipment.

Features and Benefits

  • Fixed aluminum handle
  • Includes steel spring washers, steel plane washers, and low brass nuts for M10 terminals
To request product environmental information, please complete the Product Environmental Information Request Form.