background-waves

08098881-BX

Product Status| Activei

08098881-BX

Manual Batt SW 250A w/chain and boot | Series: 08098800
info

The 08098800 Series 28V 250A Manual Battery Disconnect Switch (08098881-BX) features a removable lever, making it simple to use as an emergency power cutoff switch. Because the lever is removable, it's also easy to set up a system where only authorized personnel can operate the switch.

With an IP65/X9K dust-tight, water-resistant rating, this manual disconnect switch can be used in a wide variety of applications, including mining, construction, and off-road vehicles.

This model comes with a chain for tethering the removable lever to the disconnect switch and black, yellow, and red boots that provide protection as well as the ability to easily mark the switch for different applications.

PropertyValue
Current Rating (Continuous) in Amps
250
Current Rating (inrush) in Amps
2500
Voltage Rating (V)
24
Circuitry
SPST
Ingress Protection
IP65, IP69K
Actuator
Removable Metal Handle
Actuator Details
Removable w/Chain – Boot
Contacts
Silver Plated Copper
Housing
Plated Steel Housing Plastic Base
Mounting Method
Flange
Recommended Torque
22±11 Nm
Temperature Maximum (°C)
85
Temperature Minimum Celsius
-40
Terminal size
M10
  • Battery disconnect switch features M10 studs and a 250A continuous current rating
  • Removable lever makes it simple to use as an emergency power cutoff switch with the option to allow only authorized personnel to operate the switch
  • Black, yellow, and red rubber boots achieve IP65/X9K dust-tight, water-resistant ratings and offer color-coded manual disconnects
  • Current inrush rating of 2000A for 5 seconds
  • Includes a chain for tethering the lever to the disconnect switch

08098881-BX Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
08098881-BXManual Batt SW 250A w/chain and boot

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.