background-waves

08098600

Product Status| Activei

08098600

Bms With Removable Lever Igc-350 | Series: 08098800
info

The 08098800 Series 24V 350A SPST Manual Master Battery Disconnect Switch (08098600) features a removable lever, making it simple to use as an emergency power cutoff switch. Because the lever is removable, it's also easy to set up a system where only authorized personnel can operate the switch.

With an IP65 dust-tight, water-resistant rating, this manual disconnect switch can be used in a wide variety of applications, including mining, construction, and off-road vehicles.

PropertyValue
Current Rating (Continuous) in Amps
350
Current Rating (inrush) in Amps
2500
Voltage Rating (V)
12
Intermittent Time
IP65
Mounting Method
12
Hardware
2500
  • Battery disconnect switch features M12 studs and a 350 A continuous current rating
  • Removable lever makes it simple to use as an emergency power cutoff switch with the option to allow only authorized personnel to operate the switch
  • IP65 dust-tight, water-resistant manual disconnect
  • Current inrush rating of 2.5 kA for 5 s

08098600 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
08098600Bms With Removable Lever Igc-350

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.