background-waves

08084500

Product Status| Activei

08084500

Dual Pole Igc 350 To - 4Xm12 Lockable | Series: 08084000
info

Designed for heavy trucks and emergency vehicles and mining, material handling, construction, marine, and agricultural applications, the 08084000 Series 24V 350A 2-Pole Heavy-Duty Battery Disconnect Switch features high-performance materials that stand up to harsh conditions.

The master battery disconnect switch meets IP67/X9K standards for protection against dust, temporary immersion in water, and close-range high-temperature, high-pressure spray downs.

In addition, this double-pole battery disconnect switch features a Smartkey design, which lets the operator choose between using the disconnect with a removable or fixed handle.

This model (08084500) of the 24V battery disconnect switch has a maximum continuous current rating of 350A and a current inrush rating of 1000A at 10 seconds. Plus, it has a block on the key that must be pushed for every operation, which adds an extra level of safety.

PropertyValue
Current Rating (Continuous) in Amps
350
Current Rating (inrush) in Amps
1000
Voltage Rating (V)
24
Actuator
Red T-Handle
Actuator Details
Removable
Hardware
1000
Intermittent Time
IP67 IP69K
Mounting Method
24
Temperature Minimum Celsius
85
  • 350 A continuous current rating
  • Current inrush rating of 1 kA at 10 s
  • Includes a safety block button that must be pushed to operate the key

08084500 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
08084500 Dual Pole Igc 350 To - 4Xm12 Lockable

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.