background-waves

08084300-BX

Product Status| Activei

08084300-BX

Bipolar IGC 4xM10 - 250A | Series: 08084000
info

Designed for heavy trucks and emergency vehicles and mining, material handling, construction, marine, and agricultural applications, the 08084000 Series 24V 250A 2-Pole Heavy-Duty Battery Disconnect Switch features high-performance materials that stand up to harsh conditions.

The master battery disconnect switch meets IP67/X9K standards for protection against dust, temporary immersion in water, and close-range high-temperature, high-pressure spray downs.

In addition, this double-pole battery disconnect switch features a Smartkey design, which lets the operator choose between using the disconnect with a removable or fixed handle.

This model (08084300-BX) of the 24V battery disconnect switch has a maximum continuous current rating of 250A and a current inrush rating of 1000A at 10 seconds. Plus, it has a block on the key that must be pushed for every operation, which adds an extra level of safety.

  • 250 A continuous current rating
  • Current inrush rating of 1000A at 10 seconds
  • Includes a safety block button that must be pushed to operate the key

08084300-BX Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
08084300-BXBipolar IGC 4xM10 - 250A

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.