background-waves

Series: 08081600

32V 150A Panel-Mount Single-Pole Battery Disconnect Switch with 360° Knob
Product Status| Activei
info

The 08081600 32V 150A Panel-Mount Single-Pole Battery Disconnect Switch with 360° Knob is protected against dust and water to IP65/IP6K standards, making it ideal for heavy trucks, emergency vehicles, and other commercial vehicles.

The rotary disconnect switch features a knob actuator that rotates 360° with four-step 90° ON-OFF. It is a single-pole battery disconnect with a continuous current rating of 150A.

  • Rated for a maximum of 32V
  • Continuous current rating of 150A and a current inrush rating of 1000A at 5 seconds for use as an automotive battery disconnect switch
  • Protected against dust and water to IP65/IP6K standards
  • Single-pole, single-throw (SPST) circuitry
  • Knob rotates 360° and features four-step 90° ON-OFF for simple operation

08081600 Parts

FiltersFilters

08081600 Applications

Highlights Section

  • Heavy Trucks
  • Emergency Vehicles
  • Construction
  • Agriculture
  • Marine

Series: 08081600 Resources