background-waves

M-550-14-BX

Product Status| Obsoletei

M-550-14-BX

ROT IGN/ST SW 3POS KEYED | Series: Marine Ignition Switches
info

This product is not recommended for new designs

This pass-thru stud boasts high installation torque values to allow the use of large cable sizes for high current applications. Stud caps are included to protect from accidental shorts.

"
PropertyValue
Current Rating (Continuous) in Amps
10
Number of Positions
3
Positions
Off - Ign - Start with Spring Return to Ign and No Anti-Restart
Input Terminals
3 Screw
Housing
O-Ring in Stem
Contacts
Bronze
Ignition-Proof
SAE J259

M-550-14-BX Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
M-550-14-BXROT IGN/ST SW 3POS KEYED

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.