background-waves

M-489-03

Product Status| Activei

M-489-03

SW IGN 2POS | Series: Marine Ignition Switches
info

This pass-thru stud boasts high installation torque values to allow the use of large cable sizes for high current applications. Stud caps are included to protect from accidental shorts.

PropertyValue
Current Rating (Continuous) in Amps
10
Number of Positions
2
Positions
Off - On/Ign without Spring Return or Anti-Restart
Input Terminals
2 Screw
Housing
Brass with O-Ring in Stem
Contacts
Bronze
Ignition-Proof
SAE J259

M-489-03 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
M-489-03SW IGN 2POS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.