background-waves

95521-B

Product Status| Activei

95521-B

SW IGN&ST 3POS | Series: 95 Standard Body
info

Littelfuse Ignition Switches are designed for universal applications within harsh environments. Their mounting, body, and actuator features are designed for ease-of-use and extended product lifecycle. The 95 Standard Body Series offers a variety of actuators and circuities. From interior lighting to vehicle accessories, these products can support the control of applications beyond ignition circuits.

PropertyValue
Current Rating (Continuous) in Amps
70
Number of Positions
3
Positions
Off - Ign - Start with Spring Return to Run and No Anti Restart
Actuator
Hencol Key
Input Terminals
3 Screw
Housing
Plated Steel with O-Ring in Stem
Contacts
Silver
Ignition-Proof
SAE J259
  • Key removable in “Off” Position Only (where applicable)
  • Ignition Proof to SAE J259
  • Designed to enable universal start applications

95521-B Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
95521-BSW IGN&ST 3POS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.