background-waves

08070500

Product Status| Activei

08070500

Electrical Bms Tgc/Rme-Ms3 12V-24V (+) | Series: 08070000
info

Ideal for commercial vehicles and trucks as well as marine applications, the 08070000 Series 250A SPST Bi-Stable Remote-Control Battery Isolation Relay is a current isolating electrical switch with mechanical ON-OFF position. This bi-stable relay consumes no power in the ON or OFF states, which makes it well-suited to battery disconnect applications.

This model of the remote-control relay (08070500) has a 4-way DIN connector as well as a time delay feature. In addition, this configuration comes with an IP67/X9K dust-tight, waterproof rating and positive disconnection.

PropertyValue
Current Rating (inrush) in Amps
2000
Voltage Rating (V)
12
Hardware
2000
Intermittent Time
IP67 IP69K
Mounting Method
12
  • 32 V maximum voltage
  • 12 V or 24 V coil rating
  • Remote control via 4-way DIN connector
  • IP67/X9K dust-tight, waterproof rating
  • 0-30-300 time delay range
  • Positive disconnection
  • Steel hardware included

08070500 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
08070500Electrical Bms Tgc/Rme-Ms3 12V-24V (+)

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.