background-waves

LS602502ES00L

Product Status| Activei

LS602502ES00L

DC SWITCH 1000VDC 250A 2P | Series: LS60250 1000 V
info

When trying to isolate circuits or repair systems, the LS60250 dc disconnect switch quickly breaks or resumes the flow of current safely to prevent shock hazards. It has a total voltage rating of 1000 V dc and an amperage rating of 250 A. Available in a two-pole model.

PropertyValue
Current Rating (Continuous) in Amps
250
Voltage Rating (V)
1000
Family style
DC Disconnect Switch
  • Streamlined design speeds installation, reduces footprint, and eliminates need for bridging links (jumpers) to increase energy efficiency
  • High-level disconnection insulation provides a barrier to stop conduction when switch is in off position for added safety
  • Self-cleaning blade contacts resist degradation that impairs performance due to increased electrical resistance
  • Symmetrical sandwich-type configuration of internal contacts enhances functionality during short-circuits by mitigating electromagnetic repulsion
  • Meets UL 94 flammability requirements with self-extinguishing/non-flammable materials to prevent fires

LS602502ES00L Applications

Highlights Section

  • Solar/PV systems: Combiner boxes, recombiner boxes and inverters
  • Energy Storage Systems: Disconnection of batteries, containerized batteries
  • Oil & Gas: Dc drives
  • Railway: Earthing switches and battery disconnection
  • UPS: Switching and isolation of batteries

LS602502ES00L Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
LS602502ES00LDC SWITCH 1000VDC 250A 2PRoHS8/19/2021Pb-Free8/19/2021Pdf IconCoC_RoHS10_LS602502ES00LPdf IconREACH219_Declaration_LS602502ES00LDoes Not ContainYes8/19/2021

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.