background-waves

888842000A

Product Status| Activei

888842000A

Positive Cut Off SW Single | Series: SR
info

Stainless steel hardware and tin-plated copper studs. Can be installed in locations with limited space behind the panel.

PropertyValue
Current Rating (Continuous) in Amps
5
Voltage Rating (V)
12
Circuitry
SPST
Actuator
Black Knob
Contacts
Connector
Housing
Engineering Thermoplastic
  • Isolates batteries and stops battery drain when vehicle is stored. Also cuts power to battery for safety during vehicle maintenance.
  • Ignition protected to SAE J1171 and ISO 8846 for installation in a battery box or on vehicles carrying hazardous loads.
  • Available with integral holes to accept lockout/tagout. No need to purchase additional hardware.
  • Corrosion-resistant plastic case ingress protected to IP67/IP69K dustproof and waterproof ratings
  • Can be installed where behind-panel space is limited: Unit depth is 3” from knob front to end of studs.
  • Stainless steel hardware and tin-plated copper contacts minimize resistance in harsh environments.

888842000A Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
888842000APositive Cut Off SW Single

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.