Surge protective devices (SPDs) provide equipment protection from transient overvoltage events lasting microseconds. By limiting the overvoltage to the equipment during these events, costly damage and downtime can be mitigated. The NEMA-style SPDN series for external panel mount is available for 120 V to 480 V nominal voltage sub-distribution board applications.
More direct modes of protection (L-N, N-G) in a smaller package
Capability to clamp and withstand high-energy transients
Stacked Metal Oxide Varistor (MOV) design
Installs on the line or load side of the circuit breaker
Thermally protected MOV
External LED indicator
Compact footprint
Increases protection and design flexibility
Ensures low-residual voltage during high-energy surges and higher nominal discharge current to prevent disruption, downtime, and damage to equipment.
Provides more high-transient voltage protection in a compact, multi-layered structure
Simplifies maintenance−without impacting the other parts of the electrical system−by turning breaker off during upkeep
Eliminates catastrophic failure
Quickly identifies service requirements to avoid loss of protection
Offers easy retrofit in existing applications where space is limited