background-waves

B1160CCL

Product Status| Activei

B1160CCL

Battrax® Sgl Neg 160mA 500A DO214 3L RoH | Series: Bxxx0c_
info
This is a solid state protection device that can be referenced to either a positive or negative voltage source. The B1xx0C_ is for a -Vref and the B2050C_ is for a +Vref. Designed using an SCR and a gate diode, the B1xx0C_ Battrax® begins to conduct at |-Vref| + |-1.2 V| while the B2050C_ Battrax® begins to conduct at |+Vref| + |1.2 V|.

Notes:
  • All measurements are made at an ambient temperature of 25°C. IPP applies to -40°C through +85°C temperature range.
  • IPP is a repetitive surge rating and is guaranteed for the life of the product.
  • IPP ratings assume VREF = ±48 V.
  • VDRM is measured at IDRM.
  • VS is measured at 100 V/µs.
  • Off-state capacitance is measured at 1 MHz with a 2 V bias and is a typical value. “CC” product is approximately 2x the listed value.
  • Positive Battrax information is preliminary data.
  • VREF maximum value for the negative Battrax is -200V.
  • VREF maximum value for the positive Battrax is 110V.
PropertyValue
VDRM T-R (V)
|-Vref| + |-1.2V|
VS T-R (V)
|-Vref| + |-10V|
IH (mA)
160
On-State Voltage (VT) (V)
4
CO 2V T-R MIN (pF)
30
CO 2V T-R MAX (pF)
200
di/dt @ 110°C (A/µs)
500
Package
Modified DO-214AA
Gate Trigger Current
100
Ipp5x320
200
Ipp10x1000
100
Regulatory Requirements
GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITHOUT
Ipp10x160
200
Ipp10x560
150
Ipp8x20
400
ITSM 60Hz (A)
50
Ipp2x10
500
Ipp5x310
200

B1160CCL Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
B1160CCLRPBattrax® Sgl Neg 160mA 500A DO214 3L RoHRoHS9/1/2004NoPdf IconCoC_RoHS9_B1160CCLRPYes

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.