background-waves

SB5080-011-0

Product Status| Activei

SB5080-011-0

SHOCK BLOCK EGFPD 208V 80A | Series: SB5000
info

SB5080-011-0 is an Industrial Shock Block® with a supply voltage of 208 and trip level (mA) at 6, 10–100 in increments of 10 (selectable).

PropertyValue
Conformally Coated
Standard
Frequency (Hz)
60
GF Trip Level A
6, 10, 20, 30, 40, 50, 60, 70, 80, 90, 100 (Selectable)
NEMA Rating
NEMA 4X
Relay Contacts Config
One Normally Open
Relay Contacts Operation
Follows Contactor
System Type
Grounded
Supply Voltage AC
208
Additional Approval Details
70
full load current
80
GF Trip Time (s)
Inverse time trip curve
Voltage Rating (V)
208
Wiring Requirements
14 to 1/0 AWG (2.08 to 53.5 mm2) (maximum)

SB5080-011-0 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
SB5080-011-0SHOCK BLOCK EGFPD 208V 80A

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.