background-waves

SB5032-001-0

Product Status| Activei

SB5032-001-0

SHOCK BLOCK CLASS C SPGFCI 208V 32A | Series: SB5000
info

SB5032-001-0 is an Industrial Shock Block® with a supply voltage of 208 and trip level (mA) of 20 (fixed).

PropertyValue
Conformally Coated
Standard
Frequency (Hz)
60
GF Trip Level A
20 (Fixed)
NEMA Rating
NEMA 4X, IP69K
Relay Contacts Config
One Normally Open
Relay Contacts Operation
Follows Contactor
System Type
Grounded
Supply Voltage AC
208
GF Trip Time (s)
Inverse time trip curve

SB5032-001-0 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
SB5032-001-0SHOCK BLOCK CLASS C SPGFCI 208V 32A

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.