background-waves

RA-400112-RN-BX

Product Status| Activei

RA-400112-RN-BX

RELAY FORM_A 12V RESISTOR BRKT #3 | Series: ISO Mini Relays
info

Our ISO Mini Relays are compact, modular, general-purpose relays that allow you to tailor your vehicle's hard-wired box for the capability you need, including lighting, starting, horn, heating and cooling, or fan control.

Adhering to the ISO Mini form factor, these relays plug into existing, standard ISO Mini boxes along with fuses or other components (sold separately).

This configuration (RA-400112-RN-BX) is an individually boxed Form A ISO Mini relay with single-pole, single-throw (SPST) circuitry. It features a 12 V dc insulated coil with resistor suppression and a 40 A continuous current rating. This model also comes with a bracket for panel mounting.

PropertyValue
Form
A
Mounting Method
Snap-in
Suppression
Resistor
Sealing
None
Current Rating (Continuous) in Amps
40
  • Form A Mini relay with SPST circuitry
  • Rated for 12 V dc (18 V max)
  • 40 A continuous current rating
  • Insulated coil with resistor suppression
  • IP40 rating means the relay is protected against solid objects greater than 1.0 mm
  • Bracket included for panel mounting
  • Individually boxed

RA-400112-RN-BX Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
RA-400112-RN-BXRELAY FORM_A 12V RESISTOR BRKT #3RoHS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.