The TRDU Series is a versatile universal time delay relay with 21 selectable single and dual functions. The dual functions replace up to three timers required to accomplish the same function. Both the function and the timing range are selectable with switches located on the face of the unit. Two LED’s indicate input voltage and output status. This device offers full 10A isolated relay output contacts in either SPDT or DPDT. The TRDU replaces hundreds of part numbers, thereby, reducing your stock inventory requirements.
21 Functions: Five switches are provided to set one of 10 single or 11 dual modes of operation. See datasheet for a complete list of singe and dual functions.
21 Functions: Five switches are provided to set one of 10 single or 11 dual modes of operation. See datasheet for a complete list of singe and dual functions.
- Multifunction: 21 timing functions
- Microcontroller based
- User selectable time delay
- Isolated 10A, SPDT or DPDT output contacts
- LED indicators
- Repeat Accuracy + / - 0.5%
- Allows flexiblility for OEM applications
- Allows control of loads for AC or DC voltages
- Encapsulated to protect against shock, vibration, and humidity
TRDU Parts
Filters
Showing 1 to 9 of 9 Total Results
Part Number | Actions | Input Voltage (V) | Output Form | Storage temperature (°C) | Time Delay Range (s) | Dimensions |
---|
Part Number | Actions | Input Voltage (V) | Output Form | Storage temperature (°C) | Time Delay Range (s) | Dimensions | |
---|---|---|---|---|---|---|---|
120 V ac | DPDT limited to 9 operating functions | Single functions: 0.1 s - 1705 h in 8 ranges; Dual functions: 0.1 s - 3100 m each in 8 ranges | 3.1 H x 2.39 W in. (78.7 x 60.7 mm) | ||||
120 V ac | SPDT | Single functions: 0.1 s - 1705 h in 8 ranges; Dual functions: 0.1 s - 3100 m each in 8 ranges | 3.1 H x 2.39 W in. (78.7 x 60.7 mm) | ||||
120 V ac | DPDT | Single functions: 0.1 s - 1705 h in 8 ranges; Dual functions: 0.1 s - 3100 m each in 8 ranges | 3.1 H x 2.39 W in. (78.7 x 60.7 mm) | ||||
12 V dc | DPDT limited to 9 operating functions | Single functions: 0.1 s - 1705 h in 8 ranges; Dual functions: 0.1 s - 3100 m each in 8 ranges | 3.1 H x 2.39 W in. (78.7 x 60.7 mm) | ||||
12 V dc | SPDT | Single functions: 0.1 s - 1705 h in 8 ranges; Dual functions: 0.1 s - 3100 m each in 8 ranges | 3.1 H x 2.39 W in. (78.7 x 60.7 mm) | ||||
230 V ac | SPDT | Single functions: 0.1 s - 1705 h in 8 ranges; Dual functions: 0.1 s - 3100 m each in 8 ranges | 3.1 H x 2.39 W in. (78.7 x 60.7 mm) | ||||
24 V ac/dc | DPDT limited to 9 operating functions | Single functions: 0.1 s - 1705 h in 8 ranges; Dual functions: 0.1 s - 3100 m each in 8 ranges | 3.1 H x 2.39 W in. (78.7 x 60.7 mm) | ||||
24 V ac/dc | SPDT | Single functions: 0.1 s - 1705 h in 8 ranges; Dual functions: 0.1 s - 3100 m each in 8 ranges | 3.1 H x 2.39 W in. (78.7 x 60.7 mm) | ||||
24 V ac/dc | DPDT | Single functions: 0.1 s - 1705 h in 8 ranges; Dual functions: 0.1 s - 3100 m each in 8 ranges | 3.1 H x 2.39 W in. (78.7 x 60.7 mm) |