background-waves

Series: SE-325

SE-325 Series – Neutral-Grounding-Resistor Monitor
Product Status| Activei
info

The SE-325 series is a neutral-grounding-resistor monitor used on resistance-grounded systems up to 25 kV to monitor the integrity of the neutral-to-ground path and to detect ground faults. It measures current and voltage in a transformer or generator neutral-to-ground connection and continuity of the neutral-grounding resistor (NGR). The SE-325 monitor coordinates these three measurements to detect a loose connection, corrosion, ground fault, or NGR failure, and provides one alarm or trip output contact.

  • Continuous NGR monitoring
  • Ground-fault detection
  • Adjustable pickup (0.5–4 A)
  • Adjustable time delay (0.1–2 s)
  • Output contacts
  • Selectable contact operating mode
  • Detects resistor failure within seconds, reduces transient-overvoltage risk, removes risk of ground-fault detection failure
  • Main or backup protection to detect a ground fault anywhere on the monitored system
  • Select greatest sensitivity without false operation
  • Adjustable trip delay allows system coordination
  • Form A output contact
  • Selectable fail-safe or non-fail-safe operating modes allow connection to shunt or undervoltage breaker coil or alarm system

SE-325 Parts

FiltersFilters

SE-325 Applications

Highlights Section

  • Resistance-grounded systems up to 25 kV

Series: SE-325 Resources

SE-325 Related Products

Alternates