background-waves

PGR-6101-120

Product Status| Activei

PGR-6101-120

Ground-Fault and Insulation Monitor 120 | Series: PGR-6101
info

PGR-6101-120 is a ground-fault and insulation monitor with a supply voltage ac of 120.

PropertyValue
Supply Voltage AC
120
Supply Voltage DC
N/A
Relay Contacts Config
2 Form C (N.O./N.C.)
IEEE Device Numbers
50G - 50N - 51G - 51N - 64 - 74
Relay Contacts Operation
Fail-safe / Non Fail-safe
Dimensions
3 H x 3.9 W x 4.5 D in.
Weight (kg)
0 Kg (kilogram)
Conformally Coated
Optional
GF Trip Level A
0.03 - 0.20
GF Trip Time (s)
0.05 - 0.25
Harmonic Filtering
Yes
Reset Type
Front-panel switch
Test Button
Front-panel switch

PGR-6101-120 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
PGR-6101-120Ground-Fault and Insulation Monitor 120

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.