


The PGR-8800 series arc-flash relay is a microprocessor-based protection relay that limits arc-flash damage by using light sensors to rapidly detect an arc and then trip a circuit breaker. Phase-current-transformer inputs are provided for current-constrained, arc-flash protection and, when so equipped, a programmable definite-time overcurrent function can be enabled. An optical sensor on the PGR-8800 and an adjustable trip-level reduce the chance of nuisance tripping by setting a threshold for ambient light. The PGR-8800 accepts PGA-LS10 point sensors and PGA-LS20/PGA-LS30 fiber-optic sensors, which are designed to collect light over a wide angle and with high sensitivity. Sensors, inputs, and connections are monitored to ensure fail-safe operation. A secondary solid-state trip circuit provides a redundant trip path. A USB port is used for configuration and access to event logs and graphs. For fast fault location, front-panel and sensor LEDs indicate sensor health and which sensor(s) detected an arc fault. A maximum of four PGR-8800 units can be linked into one system.
Sensor Placement
The PGR-8800 arc-flash relay and sensors are easily installed in retrofit projects and new switchgear with little or no re-configuration. More complex systems with multiple power sources are configured using the relay’s built-in USB interface software. Generally, it is recommended to mount one or two sensors per cubicle to cover all horizontal and vertical bus bars, breaker compartments, drawers, and anywhere that there is a risk for an arc fault. Threading a fiber-optic sensor through the cabinets and in areas where point-sensor coverage is uncertain results in complete coverage and an added level of redundancy. Even if policy is to only work on de-energized systems, all maintenance areas should be monitored to prevent potential damage and additional cost.
- Arc-flash trip time <1 ms
- Multiple sensors (up to 24)
- Fail-safe system
- Redundant trip circuit
- Adjustable light sensitivity
- LED indication (on unit and each sensor)
- Current detection
- Optical detection
- Digital inputs (6)
- Service mode
- Limits arc-flash damage and risk of injury
- A single unit can monitor six sensors. Up to four PGR-8800 units can be linked into one system
- Continuous monitoring of optical sensors and inputs ensures protection
- Solid-state backup arc-detection circuit adds a second layer of safety
- Allows for operation in bright environments and maximum sensitivity in dark environments
- 18 LEDs provide at-a-glance status for module and I/O state
- Phase-CT inputs provide overcurrent protection and prevent nuisance trips
- Point and fiber-optic sensors provide wide detection area with sensor health trip indication
- Two each: remote trip, inhibit, and reset inputs
- Allows for system test without tripping
PGR-8800 Parts
Filters
Part Number | Actions | Supply Voltage AC | Supply Voltage DC | Relay Contacts Config | IEEE Device Numbers | Relay Contacts Operation | Dimensions | Weight (kg) | Auto Manual Reset | Digital Inputs | Frequency (Hz) | Reset Type | System Type | Test Button | Agency Approvals |
---|
Part Number | Actions | Supply Voltage AC | Supply Voltage DC | Relay Contacts Config | IEEE Device Numbers | Relay Contacts Operation | Dimensions | Weight (kg) | Auto Manual Reset | Digital Inputs | Frequency (Hz) | Reset Type | System Type | Test Button | Agency Approvals | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
PGR-8800 Applications
- Switchgear cubicle
- Transformer compartment
- Motor control center
Series: PGR-8800 Resources

Industrial Product Portfolio
Learn about our fuses and fuse holders, protection relays, electronic controls, surge protective devices, auxiliary switches, and temperature sensors.

Battery Energy Storage Systems Capability Guide
Spanish readers can learn about products Littelfuse makes to improve the safety and performance of BESSs for wind and solar farms.

Food & Beverage Capabilities Brochure
Find industrial fuses and relays to help minimize electrical safety hazards and improve productivity in food and beverage operations.

Improve Safety and Reliability with Instant Arc-Flash Detection Brochure
Review Littelfuse Arc-Flash Relays and find examples of these relays being used to protect critical equipment.

HVAC brochure - Japanese
For Japanese readers, descriptions of and links to Littelfuse products for protecting HVAC/R circuits, controlling power, and sensing temperature.

Littelfuse Rockwell Catalog
From arc-flash relays to industrial GFCIs and voltage monitors, we can supply the electronic components needed to enhance safety and efficiency.

Rockwell Encompass Brochure
Find protection relays, fuses, and SPDs that minimize electrical hazards and reduce costly downtime.

Triple Protection From Arc Flash
Compare features for arc-flash relays made by Littelfuse. Each relay meets NFPA 70E and NEC 240.87 standards and allows plug-and-play installation.

PGR-8800 Manual
Download the complete set of instructions for installing and using a PGR-8800 arc-flash relay.

PGR-8800 Arc-Flash Relay Instruction Manual
Download this instruction manual to learn how to properly install and best use your PGR-8800 series arc-flash relay from Littelfuse.