

The D0920 series arc-detection unit is a high-speed relay used for electrical power-distribution systems. It provides a simple and cost-effective solution for arc-flash monitoring. This device supports up to two A0220 point sensors mounted in a switchboard and requires a 230 V ac supply. The D0920 detects a fault and pulses the trip output in less than 1 ms. The fast trip time reduces the risk of personal injury and equipment damage. The A0220 features a 180° detection zone and can detect an arc as small as 3 kA within a 2 m half-sphere. These point sensors are available with 10 m cabling. The D0920 arc-detection unit provides superior protection against the damaging effects of arc flashes and improves the lifespan of electrical equipment as well as the protection of personnel. This unit holds both CCC and CE certifications.
Operation
The D0920 control power is typically supplied from the switchboard main power. The ac voltage may fail when an arc fault develops. The D0920 uses energy stored in an internal capacitor to trip the circuit breaker. The storage capacitor is an extremely long-life electrolytic capacitor with a specified lifetime of more than 30 years at an ambient temperature of 50 °C (121 °F). The trip energy stored is sufficient for circuit breakers with a 220/250 V dc shunt trip coil. The D0920 has one output indication relay with an isolated, normally-open contact, and one output indication relay with an isolated, normally-closed contact. Additional features include power and trip indication, test mode, and sensitivity adjustment.
- Compact size
- Trip time <1 ms
- Flexible certification
- Sensor input handles one or two sensors
- Adjustable light sensitivity
- Test mode
- Fits into wide range of arc-flash applications
- Limits arc-flash damage and risk of injury
- CCC and CE compliance allowing installation in many locations
- Single arc-flash relay can monitor 2 sensors
- Allows operation in bright environments and maximum sensitivity in dark environments
- Allows relay and sensor test without tripping the system
D0920 Parts
Filters
Part Number | Actions | Weight (kg) |
---|
Part Number | Actions | Weight (kg) | |
---|---|---|---|
0.48 Kg (kilogram) |
D0920 Applications
- Electrical power-distribution systems
Series: D0920 Resources

D0920 Manual
Download the full set of instructions for installing and operating a DO920 arc-detection unit.