


The AF0500 series arc-flash relay is a microprocessor-based protection relay that limits arc-flash damage by using light sensors to rapidly detect an arc and then trip a circuit breaker. Any combination of point and fiber-optic sensors can be connected to the relay to provide maximum protection. The AF0500 accepts PGA-LS10 point sensors and PGA-LS20/PGA-LS30 fiber-optic sensors. Sensors, inputs, and connections are monitored to ensure fail-safe operation. LEDs on the relay and on the sensors indicate sensor health and which sensor(s) detected an arc fault. A secondary solid-state trip circuit provides a redundant trip path. The AF0500 relay includes an Ethernet interface and supports Modbus® TCP communication. Zone tripping, upstream breaker tripping, and tie-breaker tripping applications can be easily configured. A USB port is used for configuration and access to event logs. This series is well suited for switchgear, transformer, and power converter applications.
Sensor Placement
The AF0500 arc-flash relay and sensors are easily installed in retrofit projects and new switchgear with little or no re-configuration. Simple applications work straight out of the box with no need for PC configuration. More complex systems with multiple power sources are configured using the relay’s built-in USB interface software. Generally, it is recommended to mount one or two sensors per cubicle to cover all horizontal and vertical bus bars, breaker compartments, drawers, and anywhere that there is a risk for an arc fault. Threading a fiber-optic sensor through the cabinets and in areas where point-sensor coverage is uncertain results in complete coverage and an added level of redundancy. Even if policy is to only work on de-energized systems, all maintenance areas should be monitored to prevent potential damage and additional cost.- Four arc sensor inputs
- Arc-flash trip time <1 ms
- Two IGBT high-speed trip outputs
- Universal power supply
- Discrete wire networking
- Fail-safe system
- USB interface
- Unit health indication
- LED indication (on unit and each sensor)
- Data logging
- Supports both point and fiber-optic sensors
- Limits arc-flash damage and risk of injury
- Supports applications such as upstream breaker tripping or tie-breaker tripping
- 100-240 V ac, 24-48 V dc, or 110-250 V dc supply
- Multiple AF0500 units can be interconnected to form a system
- Continuous monitoring of optical sensors and inputs ensure maximum protection
- Configuration software is easy to use with no drivers or software installation
- Continuous protection with self-diagnostic and remote unit-health indication
- Trip and sensor status indication on the relay and sensors
- On-board event recorder for system diagnostics (2048 log lines)
AF0500 Parts
Filters
Part Number | Actions | Supply Voltage AC | Supply Voltage DC | Relay Contacts Config | Output Options | Relay Contacts Operation | Dimensions | Weight (kg) | Auto Manual Reset | Digital Inputs | System Type | Test Button |
---|
Part Number | Actions | Supply Voltage AC | Supply Voltage DC | Relay Contacts Config | Output Options | Relay Contacts Operation | Dimensions | Weight (kg) | Auto Manual Reset | Digital Inputs | System Type | Test Button | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
100 / 240 | 110 / 250 | 3 Form C (N.O./N.C.); 1 Form A (N.O.) | 2 IGBT switches | Fail-safe / Non Fail-safe | 5.1 H x 7.9 W x 2.1 D in. | 0.7 Kg (kilogram) | Latching | 4 | Solidly Grounded AC; Resistance Grounded AC; Ungrounded AC | Front-panel switch; Two remote contacts | |||
100 / 240 | 110 / 250 | 3 Form C (N.O./N.C.); 1 Form A (N.O.) | 2 IGBT switches | Fail-safe / Non Fail-safe | 5.1 H x 7.9 W x 2.1 D in. | 0.7 Kg (kilogram) | Latching | 4 | Solidly Grounded AC; Resistance Grounded AC; Ungrounded AC | Front-panel switch; Two remote contacts |
AF0500 Applications
- Switchgear
- Transformer compartment
- Power converter applications
- Motor control center
Series: AF0500 Resources

Food & Beverage Capabilities Brochure
Find industrial fuses and relays to help minimize electrical safety hazards and improve productivity in food and beverage operations.

Improve Safety and Reliability with Instant Arc-Flash Detection Brochure
Review Littelfuse Arc-Flash Relays and find examples of these relays being used to protect critical equipment.

HVAC brochure - Japanese
For Japanese readers, descriptions of and links to Littelfuse products for protecting HVAC/R circuits, controlling power, and sensing temperature.

Rockwell Encompass Brochure
Find protection relays, fuses, and SPDs that minimize electrical hazards and reduce costly downtime.

Triple Protection From Arc Flash
Compare features for arc-flash relays made by Littelfuse. Each relay meets NFPA 70E and NEC 240.87 standards and allows plug-and-play installation.

AF0500 Manual
Download the complete set of instructions for installing and using an AF0500 arc-flash relay.