



The AF0100 series arc-flash relay is a cost-effective, microprocessor-based protection relay that limits arc-flash damage by using light sensors to rapidly detect an arc and then trip a circuit breaker. Any combination of point and fiber-optic sensors can be connected to the relay to provide maximum protection. The AF0100 accepts PGA-LS10 point sensors and PGA-LS20/PGA-LS30 fiber-optic sensors. These sensors are designed with a wide detection angle and provide the correct sensitivity for an arc flash. LEDs on the relay and on the sensors indicate sensor health and which sensor(s) detected an arc fault. Sensors, inputs, and trip-coil voltage are monitored to ensure fail-safe operation. A solid-state redundant trip circuit provides an internal fail-safe mechanism and fast arc-flash response during power up.
The AF0100 unit comes with two isolated Form-C contacts for use in applications where multiple devices require tripping. This is especially useful for generator applications where the generator and breaker need to be tripped in case of an arc flash. The relay’s compact size and DIN-rail or surface-mountable features make it ideal for equipment manufacturers.
- Compact size
- Works with two different optical sensor types
- Dual sensor inputs
- Adjustable light sensitivity
- Discrete wire networking
- Fail-safe system
- USB interface
- Unit health indication
- LED indication
- Fits into a broad range of arc-flash applications
- Point sensors or fiber-optic sensors can be used in any combination for maximum flexibility
- One relay can monitor two arc-flash sensors
- Allows for operation in bright environments and maximum sensitivity in dark environments
- Multiple AF0100 or AF0500 units can be interconnected to form a system
- Continuous monitoring of optical sensors and inputs ensure maximum protection
- Configuration software is easy to use with no drivers or software installation
- Continuous protection with self-diagnostic and remote unit-health indication
- Trip and sensor status indication on the relay and sensors
AF0100 Parts
Filters
Part Number | Actions | Supply Voltage AC | Supply Voltage DC | Relay Contacts Config | Relay Contacts Operation | Input Voltage (V) | Dimensions | Weight (kg) | Digital Inputs | Sensitivity (Ω) |
---|
Part Number | Actions | Supply Voltage AC | Supply Voltage DC | Relay Contacts Config | Relay Contacts Operation | Input Voltage (V) | Dimensions | Weight (kg) | Digital Inputs | Sensitivity (Ω) | |
---|---|---|---|---|---|---|---|---|---|---|---|
100 - 240 | 24 - 48; 100 - 240 | 2 Form C, 240V ac / 30 V dc, 6A resistive | Fail-safe / Non Fail-safe | 100-240 Vac/Vdc, 24-48 Vdc | 3.5 H x 5 W x 2.4 D in. (90 x 128 x 60 mm) | 0 Kg (kilogram) | 2 | 10-25 klux programmable | |||
0 Kg (kilogram) | |||||||||||
24 - 48 | 2 Form C, 240V ac / 30 V dc, 6A resistive | Fail-safe / Non Fail-safe | 24-48 Vdc | 3.5 H x 5 W x 2.4 D in. (90 x 128 x 60 mm) | 0 Kg (kilogram) | 2 | 10-25 klux programmable |
AF0100 Applications
- Switchgear cubicle
- Transformer compartment
- Generator control panel
- Motor control center bucket
Series: AF0100 Resources

Food and Beverage Capabilities Brochure
Find industrial fuses and relays to help minimize electrical safety hazards and improve productivity in food and beverage operations.

Improve Safety and Reliability with Instant Arc-Flash Detection Brochure
Review Littelfuse Arc-Flash Relays and find examples of these relays being used to protect critical equipment.

Triple Protection From Arc Flash
Compare features for arc-flash relays made by Littelfuse. Each relay meets NFPA 70E and NEC 240.87 standards and allows plug-and-play installation.

AF0100 Arc-Flash Relay Overview Flyer - Mandarin

AF0100 Manual
Download this instructional manual to learn how to properly install and ensure peak performance from your Littelfuse AF0100 series arc-flash relay.